Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Integrated Compassing Solutions

Magnetic sensing solutions designed for accuracy, sensitivity, and reliable measurements of external magnetic fields for compassing and magnetometry.

For current product offerings, please click here.

All of our integrated compassing solutions are digital, three-axis, tilt compensated devices.

HMC6343 Three-Axis Compass with Algorithms

The HMC6343 is a 9.0mm by 9.0mm by 1.9mm multi-chip module with a universal asynchronous receiver transmitter (UART) interface plus command compatibility with the HMR3300 compass solutions. The HMC6343 contains all sensors, microcontroller and analog support circuits; plus all the firmware for heading computation and hard iron calibration.

HMR3000 Digital Compass Module

The HMR3000 is an electronic compass module providing heading, pitch and roll information. Heading accuracy is 0.5 degree with 0.1 degree resolution. Tilt range is +/-40 degrees.

HMR3300 Digital Three-Axis Compass

The HMR3300 is a three-axis, tilt compensated compass that uses a two-axis accelerometer for enhanced performance up to a 60° tilt range. Heading accuracy is 1 degree with 0.1 degree resolution and 0.5 degree repeatability.

Available Downloads  (8)
Available Downloads  (8)
HMR2300/HMR3300 Demo Software
Product Catalog: Magnetic Sensors
Download File Multiple Download been Selected
Datasheet: 3-Axis Compass with Algorithms HMC6343
Download File Multiple Download been Selected
Datasheet: Digital Compass Solution HMR3000
Download File Multiple Download been Selected
Datasheet: Digital Compass Solution HMR3300
Download File Multiple Download been Selected
Application Note: Getting Stable Output from HMR3000 Compass Module AN-208
Download File Multiple Download been Selected
Technical Article: Magnetic Sensor Product Line RoHS Compliance Strategy
Download File Multiple Download been Selected
FAQ: Magnetic Sensors, Compasses and Magnetometers
Download File Multiple Download been Selected

Related Products